Eaton xEnergy Safety Ci LV systems LV switchgear. Mounting frame profile, vertical, L=2875mm
Product Name |
Eaton xEnergy Safety Ci mounting profile vertical / outside
|
Catalog Number |
041644
|
EAN |
4015080416449
|
Product Length/Depth |
25 mm
|
Product Height |
2875 mm
|
Product Width |
50 mm
|
Product Weight |
4.8 kg
|
Compliances |
RoHS conform
|
Model Code |
WS23-ID
|
Type |
|
Model |
Other
|
Color |
Other
|
Unit type |
Single unit
|
Surface finishing |
Galvanized C section
|
Material |
Steel
|
Number of 125 mm grid spacings |
23
|
Profile shape |
Vertical section (outside)
|
Functions |
Distribution board assembly
|
RAL-number |
0
|
Special features |
Order fixing screws seperately
|
Used with |
For floor-standing distribution boards, 4 panels wide
Floor-standing distribution boards, 3 panels wide Ci insulated enclosure Section for mounting frame Distribution board assembly |