Download document () of 20
Discontinued

093273
Model code: MCS11FORMCDN

Eaton Moeller® series MCS Pressure switch, 1W, 160psi

General specifications

Product Name
Eaton Moeller® series MCS Pressure switch
Catalog Number
093273
EAN
4015080932734
Product Length/Depth
96 mm
Product Height
111 mm
Product Width
60 mm
Product Weight
0.383 kg
Compliances
CE
Catalog Notes
Note on use: This product complies with Low-Voltage Directive 2014/35/EC and EMC Directive 2014/30/EC and meets the requirements in EN 60947-5-1. This product does not meet the rail industry's standard requirements. Accordingly, the user must review it separately for the specific application at hand.
Model Code
MCS11FORMCDN

Product specifications

Suitable as
Guard
2-point controller
Thread size
1/2 inch
Electric connection type
Screw connection
Functions
For single-phase motors only
Actuator diameter
0 mm
Adjustable current range - max
0 A
Adjustable current range - min
0 A
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Bursting pressure
90 bar
End setting - max
0 hPa
End setting - min
0 hPa
End value measuring range pressure
0 Pa
Engaging pressure - max
10.4 bar
Engaging pressure - min
0 bar
Initial setting - max
0 hPa
Initial setting - min
0 hPa
Initial value measuring range pressure
0 Pa
Medium temperature - max
80 °C
Medium temperature - min
25 °C
Number of auxiliary contacts (change-over contacts)
1
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Degree of protection
IP65
NEMA Other
Assigned motor power
0.25 HP at 115 V
0.5 HP at 200 V, 208 V
Environmental conditions
Compliant to 2014/35/EC, 2014/30/EC and EN 60947-5-1. Accordingly, the user must review it separately for the specific application at hand.
Connection
Inner thread gas cylindrical (BSPP)
Mounting position
Vertical and 90° in all directions
Number of contacts (normally closed) as main contact
0
Number of main contacts (normally open contact)
0
Operating pressure - max
15000 hPa
Pressure differential
0 bar
Rated insulation voltage (Ui)
300 V
Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V
0 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
0 A
Rated operational power at AC-3, 380/400 V, 50 Hz
0 kW
Rated operational voltage (Ue) at AC - max
230 V
Rated operational voltage (Ue) at AC - min
0 V
Rated operational voltage (Ue) at DC - max
110 V
Rated operational voltage (Ue) at DC - min
0 V
Switch off pressure - max
11 bar
Switch off pressure - min
0 bar
Switching capacity at AC-3, 240 V
0 kA
Test pressure
32 bar
Product category
Pressure switches
Number of poles
Single-pole
Rated operational current (Ie)
10 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.