Download document () of 20

100650
Model code: Z-D01/SK

Eaton Distribution parts. Screw cap, D01 E14, maximum 16A

General specifications

Product Name
Eaton Distribution parts
Catalog Number
100650
EAN
4015081005512
Product Length/Depth
25.5 mm
Product Height
30 mm
Product Width
25.5 mm
Product Weight
0.018 kg
Compliances
RoHS conform
Model Code
Z-D01/SK

Product specifications

Used with
Accessory
Screw cap
Fuse material
Frame
D01
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Functions
Accessory
Material
Plastic
Fuse cartridge
D01
Type
  • Accessory
  • Fuse material
  • Screw cap

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.