Download document () of 20

100L09C

Eaton Bussmann series low voltage british standard fuse, 100A, AC 600 V, DC 250 V, HRCII-C, 22 x 127 mm, CSA

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
100L09C
EAN
5027590427753
UPC
051712551137
Product Length/Depth
36 mm
Product Height
36 mm
Product Width
135 mm
Product Weight
75 g
Compliances
RoHS Compliant

Product specifications

Amperage Rating
100 A
Construction type
HRCII-C
Current type
AC/DC
Mounting dimension
M8
Center-to-center distance of connections
110 mm
Breaking capacity
200 kA
Frequency rating - max
50 Hz
Rated switching capacity
200 kA
Rated voltage AC
660 V
Rated voltage DC
250 V
Utilization category
Other
Color
None
Interrupt rating
200 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
Blade end
Construction size
Other
Fuse shape
Center blades
Voltage type
AC/DC
Material
Ceramic body
Voltage rating
600 V
Type
Canadian fuse
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.