Download document () of 20

1010 GFGV

Eaton B-Line series wireway end flange, Wireway end flange, NEMA 1, Galvanized steel, 10" X 10"

General specifications

Product Name
Eaton B-Line series wireway end flange
Catalog Number
1010 GFGV
UPC
782051009996
Product Length/Depth
10 in
Product Height
10 in
Product Width
11.5 in
Product Weight
1.159 lb
Certifications
UL Listed
CSA C22.2.
NEMA

Product specifications

Material
Galvanized steel
Degree of protection
1
Type
Wireway end flange

Export product specification