Download document () of 20

102430
Model code: BPZ-DS-800/20-P

Eaton xEnergy Basic LV systems Low voltage switchgear. Metal door, for HxW=2060x800mm, Clip-down handle

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
102430
EAN
4015081023189
Product Length/Depth
65 mm
Product Height
2020 mm
Product Width
792 mm
Product Weight
14.8 kg
Compliances
RoHS conform
Model Code
BPZ-DS-800/20-P

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP30
NEMA Other
Suitable for height
2060 mm
Suitable for width
800 mm
Cover/door type
Rotary lever
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification