Download document () of 20
To be discontinued

106399
Model code: EC4P-222-MTXD1

Eaton EC4P Compact PLC, 24 V DC, 12DI(of 4AI), 8DO(T), ethernet, CAN, display

General specifications

Product Name
Eaton EC4P Compact PLC
Catalog Number
106399
EAN
4015081061693
Product Length/Depth
72 mm
Product Height
90 mm
Product Width
107.5 mm
Product Weight
0.314 kg
Certifications
CSA
IEC/EN 61000-4-2, Level 3
UL File No.: E135462
CSA-C22.2 No. 142-M
CSA Class No.: 2252-01
UL508
CE
UL
UL Category Control No.: NRAQ
CSA File No.: 012528
CSA-C22.2 No. 0-M
Catalog Notes
Expandable: Inputs/outputs and bus systems
Model Code
EC4P-222-MTXD1

Product specifications

Features
190 received bytes in a block (PRG interface RS232, Master mode)
Parallel connection of transistor outputs with resistive load, inductive load with external suppressor circuit, combination within a group - Group 1: Q1 - Q4
Parallel connection of transistor outputs with resistive load, inductive load with external suppressor circuit, combination within a group - Group 2: Q5 - Q8
Asynchronous, cyclic, acyclic PDO types (operating modes of the slave)
Air discharge
8 kV
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Control unit
Analog output module
Digital input module
Digital output module
Memory unit
Monitor
Function module
Power supply
easyNet/CANopen® on board
Documentation
Engineering software
Libraries
Keypad
Basic device
Communication module
Ethernet on board
Display
Analog input module
Other components
Operating frequency
Depending on the suppressor circuit (Inductive load to EN 60947-5-1, With external suppressor circuit, Max. switching frequency, max. duty factor)
40000 Operations/h at resistive load
Pollution degree
2
Accuracy
± 5 s/day (± 0.5 h⁄year), Real-time clock, normally
± 2, (I7, I8, I11, I12) ± 0.12 V, of actual value, within a single device (Analog Inputs)
± 3 %, of actual value, two devices (Analog Inputs)
Burst impulse
2 kV, Supply cable
2 kV, Signal cable
According to IEC/EN 61000-4-4, level 3
Air pressure
1080 hPa (operation)
Bus termination
EASY-NT-R plug (incl. bus terminating resistor 120 Ω),first and last station, CANopen®
Environmental conditions
Condensation: prevent with appropriate measures
Clearance in air and creepage distances according to EN 50178, UL 508, CSA C22.2, No. 142
Indication
LCD-display used as status indication of Digital inputs 24 V DC
LCD-display used as Output status indication of Transistor outputs
Input
Voltage (DC)
Cable length
30 m, screened, Analog inputs
100 m, unshielded, Digital inputs 24 V DC
Output voltage
U = Uₑ - 1 V (signal 1 at Iₑ = 0.5 A, transistor outputs)
Max. 2.5 V (at signal 0 at external load < 10 MΩ, transistor outputs)
Mounting method
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Screw fixing using fixing brackets ZB4-101-GF1 (accessories)
Number of outputs
Max. 4 (for parallel connection)
8 Transistor Outputs
Character formats
8E1, 8O1, 8N1, 8N2, 7E2, 7O2, 7N2, 7E1, PRG interface RS232, Master mode
Screwdriver size
3.5 x 0.8 mm, Terminal screw
Mounting position
Vertical
Horizontal
Contact discharge
6 kV, Electrostatic discharge (ESD)
Overvoltage category
II
Connection type
RJ45, Ethernet
RJ45, PRG Interface RS232
2 x RJ45, 8 pole, CANopen®
Duty factor
100 % (Inductive load to EN 60947-5-1, Without external suppressor circuit, T0.95 = 15 ms, R = 48 Ω, L = 0.24 H)
100 % (Inductive load to EN 60947-5-1, Without external suppressor circuit, T0.95 = 1 ms, R = 48 Ω, L = 16 mH)
100 % (Inductive load to EN 60947-5-1, Without external suppressor circuit, DC-13, T0.95 = 72 ms, R = 48 Ω, L = 1.15 H)
100 % (Inductive load to EN 60947-5-1, With external suppressor circuit)
Peak short-circuit current
32 A
Constant acceleration
2 g, 57 - 150 Hz, according to IEC/EN 60068-2-6, Vibrations
Constant amplitude
0,15 mm, 10 - 57 Hz, according to IEC/EN 60068-2-6, Vibrations
Surge rating
0.5 kV, Supply cables, symmetrical, EASY…DC, power pulses (Surge), EMC
According to IEC/EN 61000-4-5, power pulses (Surge), EMC
2 kV, Supply cables, symmetrical, EASY...AC, power pulses (Surge), EMC
Terminal capacity (flexible with ferrule AWG)
22 - 12
Conversions
Each CPU cycle, Analog inputs
Electromagnetic fields
10 V/m (according to IEC EN 61000-4-3)
Protection against polarity reversal
Yes (Caution: A short circuit will result if 0 V or earth is applied to the outputs in the event that the supply voltage is connected to the wrong poles.)
Terminal capacity (solid AWG)
22 - 12
Current consumption
2 A, max. total current of Transistor outputs (Caution! Outputs must be actuated simultaneously and for the same length of time.)
Number of inputs (analog)
4 (I7, I8, I11, I12)
Cycle time
< 0.3 ms, for 1 k of instructions (Bit, Byte), CPU
Number of modules
Max. 126 (slaves)
Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Immunity to line-conducted interference
10 V (according to IEC/EN 61000-4-6)
Radio interference class
Class B (EN 55011)
Class B (EN 55022)
Data transfer rate
19.2 kBit/s, PRG interface RS232, Master mode
500 kBit/s at 25 m, CANopen®
125 kBit/s at 125 m, CANopen®
10 kBit/s at 1000 m , CANopen®
9.6 kBit/s, PRG interface RS232, Master mode
1.2 kBit/s, PRG interface RS232, Master mode
2.4 kBit/s, PRG interface RS232, Master mode
38.4 kBit/s, PRG interface RS232, Master mode
10 MBit/s, 100 m, Ethernet
0.6 kBit/s, PRG interface RS232, Master mode
4.8 kBit/s, PRG interface RS232, Master mode
57.6 kBit/s, PRG interface RS232, Master mode
250 kBit/s at 60 m, CANopen®
50 kBit/s at 300 m, CANopen®
0.3 kBit/s, PRG interface RS232, Master mode
20 kBit/s at 700 m, CANopen®
Relative humidity
5 - 95 % (non-condensing)
Degree of protection
IP20
Delay time
0.02 ms typ., Digital inputs 24 DC (I1 - I4), Delay time from 0 to 1
0.25 ms typ., Digital inputs 24 DC (I5 - I12), Delay time from 0 to 1
Residual current
0.1 mA (on signal "1" per channel)
Residual ripple
5 % (transistor outputs)
≤ 5 %
Rapid counter inputs
≤ 20 m (cable length, screened)
Square (pulse shape)
2 (I1, I2) at 16 Bit or 1 (I1) at 32 Bit
16/32 Bit (value range)
50 kHz, Counter frequency
Rated operational current (Ie)
Max. 0.5 A at signal „1” DC per channel
Insulation resistance
According to EN 50178
Functions
Thermal cutout
Building blocks
Heat dissipation
3.4 W
Supply voltage at DC - max
24 VDC
Resolution
  • 0.01 V analog (Analog inputs)
  • 0.01 V digital (Analog inputs)
  • 10 Bit (value 0 - 1023, Analog inputs)
Incremental counter
Pulse shape: Square
Input for reference switch: I4
Signal offset: 90°
Number of counter inputs: 1 (I1, I2, I3, I4)
Reference input: I3
Value range: 32 Bit
Counter inputs: I1, I2
Counter frequency: ≤ 40 kHz
Short-circuit current
16 A, Transistor outputs
Station
To DS 301 V4, Control contact rated current, Mode slave, Interfaces
Input current
3.3 mA (I1 - I6, at 24 V DC, at signal 1)
2.2 mA (I7 - I8, at 24 V DC, at signal 1)
3.3 mA (I9 - I10, at 24 V DC, at signal 1)
2.2 mA (I11 - I12, at 24 V DC, at signal 1)
140 mA
1 mA (Analog inputs)
Input impedance
11.2 kΩ
Input voltage
Signal 1: > 15 V DC (I1 - I6, I9 - I10, Digital inputs, 24 V DC)
Signal 0: < 8 V DC (I7 - I8, I11 - I12, Digital inputs, 24 V DC)
Signal 1: > 8 V DC (I7 - I8, I11 - I12, Digital inputs, 24 V DC)
Signal 0: < 5 V DC (I1 - I6, I9 - I10, Digital inputs, 24 V DC)
Processor
Infineon XC161
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 18 Impacts
Inscription
Individual inscription possible with EC4-COMBINATION-*
Short-circuit tripping current
0.7 ≤ Ie ≤ 2 per output, For Ra ≤ 10 mΩ, Transistor outputs
Lamp load
5 W (without Rv per channel)
Signal range
0 - 10 V DC, Analog inputs
Supply current
18/32 mA, Normally⁄max., On 0 signal, Transistor outputs
24/44 mA, Normally⁄max., On 1 signal, Transistor outputs
Memory
4 kByte Input Memory
4 kByte Output Memory
8 kByte Retain Memory
256 kByte Program memory code
14 segments of 16 kByte Program memory data
16 kByte Marker Memory
Number of bytes
190 transmission bytes (in a block)
Number of inputs (digital)
4 (I7, I8, I11, I12, can also be used as analog inputs)
12
12 (24 V DC)
4 (can also be used as analog inputs)
Utilization factor
0.25 (Inductive load to EN 60947-5-1, Without external suppressor circuit, DC-13, T0.95 = 72 ms, R = 48 Ω, L = 1.15 H)
1 (Inductive load to EN 60947-5-1, With external suppressor circuit)
0.25 (Inductive load to EN 60947-5-1, Without external suppressor circuit, T0.95 = 15 ms, R = 48 Ω, L = 0.24 H)
0.25 (Inductive load to EN 60947-5-1, Without external suppressor circuit, T0.95 = 1 ms, R = 48 Ω, L = 16 mH)
Voltage dips
≤ 10 ms
According to EN 61131-2
Potential isolation
Between Transistor outputs and Memory card: yes
Between Analog inputs and Interface/memory card: no
Between Digital inputs 24 V DC and Outputs: yes
Between Transistor outputs and Inputs: yes
Between Analog inputs and Outputs: yes
Supply voltage UAUX: yes
Between Transistor outputs and Power supply: yes
Between Digital inputs 24 V DC and network easyNet, easyLink
Rated operational voltage
20.4 - 28.8 V DC
20.4 - 28.8 V DC (Transistor outputs)
24 V DC (-15 %/+ 20 % - power supply)
Short-circuit protection
Yes, electronic (Q1 - Q4), thermal (Q5 - Q8), (analysis via diagnostics input I16, I15), Transistor outputs
Terminal capacity (flexible with ferrule)
0.2/2.5 mm²
Switching frequency
Max. 1500 Operations (Inductive load to EN 60947-5-1, without external suppressor circuit, T0.95 = 1 ms, R = 48 Ω, L = 16 mH, f = 0.5 Hz (max. DF = 50 %))
Max. 1500 Operations (Inductive load to EN 60947-5-1, without external suppressor circuit, DC-13, T0.95 = 72 ms, R = 48 Ω, L = 1.15 H, f = 0.5 Hz (max. DF = 50 %))
Max. 1500 Operations (Inductive load to EN 60947-5-1, without external suppressor circuit, T0.95 = 15 ms, R = 48 Ω, L = 0.24 H, f = 0.5 Hz (max. DF = 50 %))
Terminal capacity (solid)
0.2/4 mm²
Tightening torque
0.6 Nm
Write cycles of the retentive memory
10,000,000,000 read-write cycles
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Display temperature - max
55 °C
Display temperature - min
0 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Height of fall (IEC/EN 60068-2-32) - max
1 m
Rated operational current for specified heat dissipation (In)
0 A
Rated operational voltage (Ue) at DC - max
24 V
Static heat dissipation, non-current-dependent Pvs
3.4 W

Export product specification