Download document () of 20

107175
Model code: BBC-CU-BAR/PR

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Busbar shroud section, for T profiled busbar, B=1m

General specifications

Product Name
Eaton xEffect SASY 60i cover
Catalog Number
107175
EAN
4015081069385
Product Length/Depth
1000 mm
Product Height
78 mm
Product Width
35 mm
Product Weight
0.044 kg
Compliances
UL508A
UL CSA09 (refer to approbation report)
CE marking
IEC 60439-1
CSA-C22.2 No. 14
RoHS conform
Certifications
North America (UL listed, CSA certified)
CSA (File No. 236217)
CSA (Class No. 3211-37)
UL (Category Control Number NMTR, NMTR7)
UL (File No. E300273)
Model Code
BBC-CU-BAR/PR

Delivery program

Type
  • 185 mm system
  • 60 mm system
  • System for profile busbars
Accessory/spare part type
Contact protection rail
Accessory
Spare part

Technical Data - Electrical

Voltage rating (UL CSA 13)
Max. 600 V AC

Technical Data - Mechanical

Material
Silicon free, chlorine free
Degree of protection
Feeder circuits

Design verification as per IEC/EN 61439 - technical data

Temperature resistance
Up to 110 °C

Additional information

Features
Self-extinguishing acc. UL 94
Functions
Bar cover
Current limiting circuit breaker, refer to approbation report
Accessory
Used with
Double T profile
Feeder circuits

Export product specification

Need product support?

Support from Eaton

Contact us

Contact us