Download document () of 20

107257
Model code: XSPTA0406

Eaton xEnergy Main LV systems LV switchgear. Top plate, for arc protection, for WxD=425x600mm, IP40, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
107257
EAN
4015081070152
Product Length/Depth
480 mm
Product Height
20 mm
Product Width
330 mm
Product Weight
2.9 kg
Compliances
RoHS conform
Model Code
XSPTA0406

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
425 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.