Download document () of 20

107901
Model code: LAB-BAR_24TE

Eaton xEnergy Basic LV systems Low voltage switchgear. Inscription label 24HP

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
107901
EAN
4015081075461
Product Length/Depth
435 mm
Product Height
5 mm
Product Width
30 mm
Product Weight
0.017 kg
Compliances
RoHS conform
Model Code
LAB-BAR_24TE

Product specifications

Used with
Holder for inscription labels
BF flat distribution board
Accessory consideration
Type
BF flat distribution board
Accessory/spare part type
Other
Accessory
Mounting method
Surface mounting
Flush mounting
Floor standing distribution board
Functions
Additional equipment
Number of module space units (total)
24

Export product specification