Download document () of 20

107903
Model code: LAB-BAR_35TE

Eaton xEnergy Basic LV systems Low voltage switchgear. Inscription label 35HP

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
107903
EAN
4015081075485
Product Length/Depth
630 mm
Product Height
5 mm
Product Width
30 mm
Product Weight
0.025 kg
Compliances
RoHS conform
Model Code
LAB-BAR_35TE

Product specifications

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment
Number of module space units (total)
35

Export product specification