Download document () of 20

107907
Model code: LAB-BAR_47TE

Eaton xEnergy Basic LV systems Low voltage switchgear. Inscription label 47HP

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
107907
EAN
4015081075522
Product Length/Depth
845 mm
Product Height
2 mm
Product Width
30 mm
Product Weight
0.03 kg
Compliances
RoHS conform
Model Code
LAB-BAR_47TE

Product specifications

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment
Number of module space units (total)
47

Export product specification