Download document () of 20

107908
Model code: LAB-BAR_48TE

Eaton xEnergy Basic LV systems Low voltage switchgear. Inscription label 48HP

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
107908
EAN
4015081075539
Product Length/Depth
865 mm
Product Height
5 mm
Product Width
30 mm
Product Weight
0.035 kg
Compliances
RoHS conform
Model Code
LAB-BAR_48TE

Product specifications

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Functions
Additional equipment
Number of module space units (total)
48

Export product specification