Download document () of 20

111097
Model code: BPZ-WB3S-400/4/1

Eaton xEnergy Basic LV systems Low voltage switchgear. Wall trough for three-component system HxWxD=460x400x180mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
111097
EAN
4015081106585
Product Length/Depth
180 mm
Product Height
433 mm
Product Width
404 mm
Product Weight
3.32 kg
Compliances
RoHS conform
Model Code
BPZ-WB3S-400/4/1

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
460 mm
Suitable for enclosure building length/depth
180 mm
Suitable for enclosure building width
400 mm
Suitable for height
460 mm
Suitable for length/depth
180 mm
Suitable for width
400 mm
Application
Three steps system
Material
Metal
Housing material
Sheet steel
Model
Other
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification