Download document () of 20

111197
Model code: BP-U-3S-800/10-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Flush-mounting door frame, sheet steel door, three-point turn-lock for 3-component system, W = 800 mm, H = 1060 mm, white

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
111197
EAN
4015081107582
Product Length/Depth
70 mm
Product Height
1065 mm
Product Width
835 mm
Product Weight
10.58 kg
Compliances
RoHS conform
Model Code
BP-U-3S-800/10-W

Product specifications

Type
Additional equipment
Features
EMC-version
Surface finishing
Powder coating
With powder coating
Color
White
Traffic white (RAL 9016)
Degree of protection
IP30
NEMA Other
Suitable for height
1060 mm
Suitable for width
800 mm
Cover/door type
Three-point turn-lock
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Lock door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification