Download document () of 20

111319
Model code: BPZ-RPP-600/15

Eaton xEnergy Basic LV systems Low voltage switchgear. Plastic back plate HxW = 1560 x 600 mm

General specifications

Product Name
Eaton xEnergy Basic rear panel
Catalog Number
111319
EAN
4015081108800
Product Length/Depth
1 mm
Product Height
1445 mm
Product Width
518 mm
Product Weight
1.02 kg
Compliances
RoHS conform
Model Code
BPZ-RPP-600/15

Product specifications

Type
Additional equipment
Surface finishing
Other
Color
Gray
Modular spacing
0 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
1 mm
Suitable for enclosure building width
600 mm
Suitable for height
1560 mm
Suitable for width
600 mm
Material
Plastic
Housing material
Plastic
Mounting method
Flush mounting
Suitable for
Rear panel use
Functions
Additional equipment

Export product specification