Download document () of 20

112316
Model code: XPBMB0612-ROT

Eaton xEnergy Main LV systems LV switchgear. Partition, slewable, HxW=600x1200mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
112316
EAN
4015081118649
Product Length/Depth
930 mm
Product Height
50 mm
Product Width
650 mm
Product Weight
13 kg
Compliances
RoHS conform
Model Code
XPBMB0612-ROT

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
1200 mm
Material
Steel
Suitable for
Internal separation form 2a
Internal separation form 2b
Internal separation form 4b
Internal separation form 4a
Internal separation form 3b
Internal separation form 3a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.