Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Wall fixing bracket (1 set = 4pcs)
Product Name |
Eaton xEffect CS fixing bracket
|
Catalog Number |
112639
|
EAN |
4015081121977
|
Product Length/Depth |
2 mm
|
Product Height |
78 mm
|
Product Width |
42 mm
|
Product Weight |
0.3 kg
|
Compliances |
RoHS conform
|
Model Code |
WFB-SET-CS
|
Type |
|
Model |
Mounting bracket
|
Accessory/spare part type |
Wall fixing bracket set
|
Color |
Other
|
Surface finishing |
Galvanized
|
Material |
Sheet steel 3 mm
Steel |
Functions |
Vertical or horizontal mounting
For fixing on the wall |
RAL-number |
0
|
Special features |
One set contains 4 wall fixing brackets with fixing material and gasket IP66.
|
Suitable for |
Vertical or horizontal mounting
Fixing on the wall |
Support from Eaton
Contact us