Download document () of 20

114611
Model code: XLSPL2SC4

Eaton xEnergy Light LV systems LV switchgear. Plinth, side panels for HxD 200 x 400mm, gray

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
114611
EAN
4015081140114
Product Length/Depth
370 mm
Product Height
200 mm
Product Width
100 mm
Product Weight
3.8 kg
Compliances
RoHS conform
Model Code
XLSPL2SC4

Product specifications

Color
Gray
Load capacity - max
300 kg
RAL-number
7035
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
0 mm
Material
Steel
Model
Base side set
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.