Download document () of 20

114617
Model code: XLSPL1SO5

Eaton xEnergy Light LV systems LV switchgear. Plinth, side panels for HxD 100 x 500mm, gray, with cable duct cutout

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
114617
EAN
4015081140176
Product Length/Depth
470 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
2.3 kg
Compliances
RoHS conform
Model Code
XLSPL1SO5

Product specifications

Color
Gray
Load capacity - max
250 kg
RAL-number
7035
Suitable for enclosure building length/depth
500 mm
Suitable for enclosure building width
0 mm
Material
Steel
Model
Base side set
Suitable for
Cable patch
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.