Download document () of 20

123353
Model code: IZMX16B3-U10F

Eaton Moeller series IZMX/INX - ACB. IZMX16, 3p, 1000 A, Icu (<= 440V/690V 42/42): 42 kA, Ics (<= 440V/690V 42/42): 42 kA, Ir 500 A - 1000 A, Fixed, Universal protection

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
123353
EAN
4015081209583
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
18.715 kg
Compliances
RoHS conform
Model Code
IZMX16B3-U10F

Delivery program

Type
Circuit breaker
Number of poles
Three-pole

Technical Data - Electrical

Rated uninterrupted current (Iu)
1000 A

Technical Data - Mechanical

Mounting Method
Fixed
Mounting Method
Fixed
Position of connection for main current circuit
Back side

Export product specification