Download document () of 20

125669
Model code: SPX125A1-4A1N1

Eaton SPX Variable frequency drive, 400 V AC, 3-phase, 90 kW, IP21, Radio interference suppression filter, OLED display, FR8

General specifications

Product Name
Eaton SPX variable frequency drive
Catalog Number
125669
EAN
4015081232796
Product Length/Depth
344 mm
Product Height
758 mm
Product Width
291 mm
Product Weight
58 kg
Certifications
IEC/EN61800-3
CSA Class No.: 3211-06
CUL
UL File No.: E134360
UL 508C
RCM
UL report applies to both US and Canada
IEC/EN61800-5
DNV
IEC/EN 61800-3
Specification for general requirements: IEC/EN 61800-2
RoHS, ISO 9001
Safety: EN 61800-5-1: 2003
UL Category Control No.: NMMS, NMMS2, NMMS7. NMMS8
UL
CE
Certified by UL for use in Canada
CSA-C22.2 No. 14
Model Code
SPX125A1-4A1N1

General

Degree of protection
IP21
NEMA Other
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Fitted with:
OLED display
Radio interference suppression filter
IGBT inverter
DC link choke
Internal DC link
Frame size
FR8
Mounting position
Vertical
Product Category
Variable frequency drives
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Radio interference class
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Suitable for
Branch circuits, (UL/CSA)

Climatic environmental conditions

Altitude
Max. 1000 m
Above 1000 m with 1 % performance reduction per 100 m
Max. 3000 m
Ambient operating temperature - min
-10 °C
Ambient operating temperature - max
50 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient operating temperature at 150% overload - max
50 °C
Ambient storage temperature - min
-40 °C
Climatic proofing
< 95 % relative humidity, no condensation, no corrosion, no dripping water

Main circuit

Mains voltage - min
380 V
Mains voltage - max
500 V
Operating mode
Sensorless vector control (SLV)
U/f control
Optional: Vector control with feedback (CLV)
Output frequency - min
0 Hz
Output frequency - max
320 Hz
Output voltage (U2)
400 V AC, 3-phase
480 V AC, 3-phase
500 V AC, 3-phase
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated frequency - min
45 Hz
Rated frequency - max
66 Hz
Rated operational current (Ie) at 110% overload
205 A
Rated operational current (Ie) at 150% overload
170 A
Rated operational power at 380/400 V, 50 Hz
90 kW
Rated operational power at 380/400 V, 50 Hz, 110% overload
110 kW
Rated operational voltage
500 V AC, 3-phase
480 V AC, 3-phase
400 V AC, 3-phase
Resolution
0.01 Hz (Frequency resolution, setpoint value)
Supply frequency
50/60 Hz
Switching frequency
3.6 kHz, 1 - 10 kHz adjustable, fPWM, Power section, Main circuit
System configuration type
AC supply systems with earthed center point
Voltage rating - max
480 VAC

Motor rating

Assigned motor current IM at 400 V, 50 Hz, 110% overload
196 A
Assigned motor current IM at 400 V, 50 Hz, 150% overload
161 A
Assigned motor current IM at 440 - 480 V, 60 Hz, 150% overload
156 A
Assigned motor current IM at 440/480 V, 60 Hz, 110% overload
180 A
Assigned motor power at 460/480 V, 60 Hz
125 HP
Assigned motor power at 460/480 V, 60 Hz, 110% overload
150 HP

Control circuit

Number of inputs (analog)
2 (parameterizable, 0 - 10 V DC, 0/4 - 20 mA)
Number of inputs (digital)
6 (parameterizable, max. 30 V DC)
Number of outputs (analog)
1
Number of outputs (digital)
1 (parameterizable, 48 V DC/50 mA)
Number of relay outputs
2 (parameterizable, N/O, 8 A (24 V DC) / 8 A (250 V AC) / 0,4 A (125 V DC))
Rated control voltage (Uc)
24 V DC (external, max. 250 mA)

Communication

Communication interface
LonWorks, optional
BACnet/IP, optional
CANopen®, optional
Modbus-TCP, optional
PROFIBUS-DP
DeviceNet, optional
BACnet MS/TP, optional
EtherCAT, optional
Ethernet IP, optional
Modbus-RTU, optional
PROFINET, optional
Connection to SmartWire-DT
No

Design verification

Equipment heat dissipation, current-dependent Pvid
2250 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
170 A
Static heat dissipation, non-current-dependent Pvs
0 W
Heat dissipation details
Operation (with 150 % overload)
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification