Download document () of 20

126015
Model code: XME2412C

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, vertical, empty, HxW=600x1200mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
126015
EAN
4015081236022
Product Length/Depth
1020 mm
Product Height
25 mm
Product Width
610 mm
Product Weight
4.5 kg
Compliances
RoHS conform
Model Code
XME2412C

Product specifications

Number of height units
0
Suitable for enclosure building height
600 mm
Suitable for enclosure building width
1200 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.