Download document () of 20
Discontinued

129961
Model code: NZM2-XMC-MB

Eaton Moeller series NZM - Molded Case Circuit Breaker. Measuring and communication module, 300A, 3p

General specifications

Product Name
Eaton Moeller series NZM electronic accessory
Catalog Number
129961
EAN
4015081272129
Product Length/Depth
209 mm
Product Height
91 mm
Product Width
132 mm
Product Weight
0.7 kg
Compliances
IEC
RoHS conform
Model Code
NZM2-XMC-MB

Product specifications

Used with
Measuring modules
NZM 2 ≦ 300 A
Type
Accessory
Voltage rating
350 V
Features
Fieldbus connection over separate bus coupler possible
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Potential separation
Frame
NZM2
Frequency rating
45 Hz - 200 Hz
45 Hz - 65 Hz
Accuracy
0.95 % measurement + 0.05 % FS
Isolation
3 Potential isolation
Accessory/spare part type
Diagnostics and communication
Explosion safety category for dust
None
Impedance
1 kΩ
Conductor type
Phoenix Contact GMVSTBR 2.5-2-ST-7.62
Explosion safety category for gas
None
Mounting method
Wall mounting/direct mounting
Voltage type
DC
Overvoltage category
Category IV - 600 V
Supply voltage
24 V DC
Dimensions
209 mm x 132 mm x 91 mm
Rated operation current (Ie)
1 A - 300 A AC
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
-40 °C
Voltage rating at AC
72 V - 600 V
Voltage rating - max
600 VAC
Number of poles
Three-pole
Relative humidity
5 - 95 %
Degree of protection
IP20
Protocol
MODBUS
System accessory
No
Operating temperature - max
55 °C
Operating temperature - min
-15 °C
Power pulse rate per kWh
1
Output type
NPN-isolated transistor
Switching frequency
4 Hz
Preak current rating - max
30 A
Rated operating current at digital outputs in state 1
120 A
Rated operating frequency
50 Hz
Suitable for height
2000 mm
Supply current - max
200 mA
Supply voltage at AC, 50 Hz - max
0 V
Supply voltage at AC, 50 Hz - min
0 V
Supply voltage at AC, 60 Hz - max
0 V
Supply voltage at AC, 60 Hz - min
0 V
Supply voltage at DC - max
24 V
Supply voltage at DC - min
24 V
Surge voltage
8 KV
Transistor current
50 A
Transistor voltage
80 V
Pulse duration
500 / 20 ms

Export product specification