Download document () of 20

12LET
Model code: 12A 240V AC TYPE T FUSE (10)

Eaton Bussmann series high speed British standard fuse, 12A, 280 VAC/150 VDC (UL), Class aR, 200 kA RMS Sym.

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
12LET
EAN
5027590432474
UPC
051712830751
Product Length/Depth
61 mm
Product Height
41 mm
Product Width
90 mm
Product Weight
32 g
Compliances
RoHS Compliant
CE Marked
Model Code
12A 240V AC TYPE T FUSE (10)

Product specifications

Amperage Rating
12 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
200 kA
Rated voltage AC
280 V
Rated voltage DC
150 V
Center-to-center distance of connections
41.5 mm
Mounting dimension
M6
Current type
AC
Class
Class aR
Clearing (I2T)
42 at 120 V, 58 at 240 V
Watt losses
2 W
Fuse shape
Offset bolted tags
Pre arc (I2T)
7
Color
None
Interrupt rating
200 kA RMS Sym, 50 kA DC at 150 Vdc
Connection
Blade end x blade end
Construction size
Other
Mounting method
Stud
Packaging type
Standard
Voltage rating
280 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
LET
Suitable for
TI500 Fuse indicator
MAI Microswitch/adaptor
MBI Microswitch/adaptor
Fuse system (according to IEC 60269)
Other

Export product specification