Download document () of 20

12SDLNA10

Fuse-link, medium voltage, 10 A, AC 12 kV, 2", 51 x 292 mm, back-up, DIN

General specifications

Product Name
Eaton Bussmann series medium voltage DIN fuse
Catalog Number
12SDLNA10
EAN
5027590433037
Product Length/Depth
294 mm
Product Height
51.3 mm
Product Width
51.3 mm
Product Weight
1513.333 g
Compliances
CE

Product specifications

Amperage Rating
10 A
Fuse indicator
Non Indicating
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Primary side transformer protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
DIN
Utilization category
Other
Voltage type
AC
With striker
No
Class
Class back-up
Fuse diameter
51 mm
Construction size
51 x 292 mm
Voltage rating
12 kV
Type
Fuse
Application
indoor use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.