Download document () of 20

131561
Model code: BPZ-TP-4-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Door support bar for H=350mm, white

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
131561
EAN
4015081285822
Product Length/Depth
15 mm
Product Height
310 mm
Product Width
40 mm
Product Weight
0.125 kg
Compliances
RoHS conform
Model Code
BPZ-TP-4-W

Product specifications

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Surface finishing
With powder coating
Color
Traffic white (RAL 9016)
Suitable for height
460 mm
Material
Sheet steel
Mounting position
Vertical
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification