Download document () of 20

132927
Model code: XSFB0405

Eaton xEnergy Main LV systems LV switchgear. Basic frame, for WxD=425x500mm, gray

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
132927
EAN
4015081298389
Product Length/Depth
440 mm
Product Height
245 mm
Product Width
480 mm
Product Weight
16.6 kg
Compliances
RoHS conform
Model Code
XSFB0405

Product specifications

Features
Mounting plate depth-adjustable
EMC-version
Connectable
Surface finishing
Powder coating
Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building length/depth
500 mm
Suitable for enclosure building width
400 mm
Material
Steel
Model
Base stabilization profile
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.