Download document () of 20

134815
Model code: E53KBL34A2E

Eaton Moeller® series E53 Proximity switch, capacitive, Sn=35mm, 1 N/C, 2L, 20-250VAC, M34, insulated material, line 2m

General specifications

Product Name
Eaton Moeller® series E53 Proximity switch
Catalog Number
134815
EAN
4015081316670
Product Length/Depth
152.4 mm
Product Height
44.45 mm
Product Width
152.4 mm
Product Weight
0.23 kg
Certifications
IEC/EN 60947-5-2
CE
Model Code
E53KBL34A2E

Product specifications

Type
Capacitive sensor
Electric connection type
Cable
Enclosure material finishing
Other
Fitted with:
Status indication
Actuation type
Other
Enclosure material
Plastic
Enclosure type
Cylinder plain
Category (EN 954-1)
B
Explosion safety category for dust
None
Explosion safety category for gas
None
Voltage type
AC
Mounting method
Non-flush mounting
Material
Insulated material
Connection type
2-wire
2 m connection cable
Installation type
Not flat
Degree of protection
NEMA 12
IP65
NEMA 13
NEMA 4
Interface type
None
LED indicator
Status indication of Switching state: Red LED
Switch function type
Breaker contact
Load current
5 - 300 mA (Ie)
Rated control supply voltage (Us) at AC, 60 Hz - min
20 V
Rated switching distance (Sn)
35 mm
Repeatability
10 %
Sensor length
80 mm
Supply voltage - max
250 V
Supply voltage - min
20 V
Switching hysteresis of Sn
20 %
Voltage drop (Ud)
9 V
Voltage rating - max
250 V
Product category
E53 Capacitive Series
Operational current (Ib)
< 2.5 mA (in the switched state at 24 V DC)
Rated short-time withstand current
5 A (10 ms, 5 Hz)
Residual current
2.5 mA (through the load in the blocked state at 230 V AC and 24 V DC)
Residual ripple
10 % (Uₑ)
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Supply frequency
50 Hz, Input, min. Range
60 Hz, Input, max. Range
Switching frequency
15 Hz
Switching output type
Two-wire
Temperature drift of sn
10 %
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Diameter sensor
34 mm
Number of contact energized outputs with signalling function
0
Number of contacts (normally closed contacts)
1
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
1
Rated control supply voltage (Us) at AC, 50 Hz - max
250 V
Rated control supply voltage (Us) at AC, 50 Hz - min
20 V
Rated control supply voltage (Us) at AC, 60 Hz - max
250 V

Export product specification