Download document () of 20

141849
Model code: XNNBW-G06

Eaton xEnergy Main LV systems LV switchgear, Fixing bracket, busbar support, D=600mm, G

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141849
EAN
4015081385812
Product Length/Depth
35 mm
Product Height
75 mm
Product Width
65 mm
Product Weight
0.17 kg
Compliances
RoHS conform
Model Code
XNNBW-G06

Product specifications

Accessory/spare part type
Mounting angle bracket
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.