Download document () of 20

141879
Model code: XNNSKM-M6

Eaton xEnergy Main LV systems LV switchgear, Hexagon nut, M6

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141879
EAN
4015081386116
Product Length/Depth
11 mm
Product Height
5 mm
Product Width
10 mm
Product Weight
0.006 kg
Compliances
RoHS conform
Model Code
XNNSKM-M6

Product specifications

Accessory/spare part type
Fastening parts/-set
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.