Download document () of 20

143338
Model code: XLSD3L2085

Eaton xEnergy Light LV systems LV switchgear. Section door, ventilated IP31, hinges left, HxW = 2000 x 850mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
143338
EAN
4015081400027
Product Length/Depth
1940 mm
Product Height
25 mm
Product Width
850 mm
Product Weight
35 kg
Compliances
RoHS conform
Model Code
XLSD3L2085

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP31
NEMA Other
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.