Download document () of 20

143874
Model code: EP53AP

EP53AP. Protection slab, closed version

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
143874
EAN
4015081404087
Product Length/Depth
41.5 mm
Product Height
450 mm
Product Width
500 mm
Product Weight
0.983 kg
Compliances
RoHS conform
Model Code
EP53AP

Product specifications

Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
0 mm
Surface finishing
Untreated
Material
Plastic

Export product specification