Download document () of 20

144701
Model code: BP-TBP1-800-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Top or bottom panel for surface-mounted service distribution boards, blind, WxD = 800 x 249 mm

General specifications

Product Name
Eaton xEnergy Basic top-/floor cover element
Catalog Number
144701
EAN
4015081412013
Product Length/Depth
255 mm
Product Height
65 mm
Product Width
815 mm
Product Weight
2.8 kg
Compliances
RoHS conform
Model Code
BP-TBP1-800-BL

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Powder coating
Cable entry type
Closed
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP30
RAL-number
7035
Suitable for enclosure building length/depth
249 mm
Suitable for enclosure building width
800 mm
Suitable for length/depth
249 mm
Suitable for width
800 mm
Material
Steel
Housing material
Sheet steel
Mounting method
Surface mounting
Suitable for
Roof planking
Bottom planking

Export product specification