Download document () of 20

144708
Model code: BP-TBP1-1200-CE

Eaton xEnergy Basic LV systems Low voltage switchgear. Top or bottom panel for surface-mounted service distribution boards with opening for cable entry, W x D = 1200 x 249 mm

General specifications

Product Name
Eaton xEnergy Basic top-/floor cover element
Catalog Number
144708
EAN
4015081412082
Product Length/Depth
250 mm
Product Height
55 mm
Product Width
1200 mm
Product Weight
2.8 kg
Compliances
RoHS conform
Model Code
BP-TBP1-1200-CE

Product specifications

Special features
With opening for cable entry
Type
Additional equipment
Fitted with:
Cable entry
Surface finishing
Powder coating
With powder coating
Cable entry type
Open
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP30
RAL-number
7035
Suitable for enclosure building length/depth
249 mm
Suitable for enclosure building width
1200 mm
Suitable for length/depth
249 mm
Suitable for width
1200 mm
Material
Steel
Housing material
Sheet steel
Mounting method
Surface mounting
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.