Download document () of 20

145-001-003
Model code: PICTOGRAM BLK ISO E

Eaton Pictogram Skopos series, 28m, ISO E, arrow up/straight ahead

General specifications

Product Name
Eaton emergency lighting pictogram
Catalog Number
145-001-003
EAN
8714112088727
Product Length/Depth
30 cm
Product Height
0.025 cm
Product Width
15.4 cm
Product Weight
0.013 kg
Compliances
CE marking
Model Code
PICTOGRAM BLK ISO E

Product specifications

Viewing distance
28 m
Meaning pictogram
Escape route
Direction
Straight/upwards
Product branding
Eaton

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.