Download document () of 20

158116
Model code: XSPTF1006-MC

Eaton xEnergy Main LV systems LV switchgear. Top plate, for F3A-flanges, for WxD=1000x600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
158116
EAN
4015081547043
Product Length/Depth
900 mm
Product Height
30 mm
Product Width
500 mm
Product Weight
6.2 kg
Compliances
RoHS conform
Model Code
XSPTF1006-MC

Product specifications

Fitted with:
Cable entry
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
1000 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.