Download document () of 20

15.5CAVH0.5E
Model code: 15.5KV 0.5A 12" FUSE

VT fuse-link, medium voltage, 0.5 A, AC 15.5 kV, 327 x 41.3 mm, back-up, IEC, US, 0.5E, with striker

General specifications

Product Name
Eaton Bussmann series medium auxiliary fuse
Catalog Number
15.5CAVH0.5E
EAN
5027590433754
UPC
051712831154
Product Length/Depth
327 mm
Product Height
41.3 mm
Product Width
41.3 mm
Product Weight
900 g
Certifications
IEC60282-1
Model Code
15.5KV 0.5A 12" FUSE

Product specifications

Amperage Rating
0.5 A
Fuse indicator
Non Indicating
Fuse size
327 x 41.3 mm
Response time
0.5E
Breaking capacity
80 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Auxiliary transformer protection
Release characteristic
E
Standard
IEC
Utilization Category
Other
Voltage type
AC
With striker
No
Class
Class back-up
Barrels
1
Construction type
Bolt-on
Fuse shape
Cylindrical
Interrupt rating
80 kAIC
Connection
Ferrule end x ferrule end
Construction size
327 x 41.3 mm
Voltage rating
15.5 kV
Type
fuse
Application
Protection of auxiliary transformers
Fuse type
CAV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.