Expulsion fuse-link, medium voltage, 65 A, AC 15 kV, 533 mm, ANSI, T slow, style U termination
| Product Name | 
                                                Eaton Bussmann series medium voltage expulsion fuse
                                             | 
| Catalog Number | 
                                                15TU65
                                             | 
| EAN | 
                                                5027590436489
                                             | 
| Product Length/Depth | 
                                                225 mm
                                             | 
| Product Height | 
                                                76 mm
                                             | 
| Product Width | 
                                                106 mm
                                             | 
| Product Weight | 
                                                130.1 g
                                             | 
| Compliances | 
                                                ANSI C37.42
                                             | 
| Amperage Rating | 
                                                65 A
                                             | 
| Current characteristic type | 
                                                Type T - Complies with ANSI C 37-42 requirements for slow acting T characteristics
                                             | 
| Rated frequency - max | 
                                                60 Hz
                                             | 
| Rated frequency - min | 
                                                50 Hz
                                             | 
| Release characteristic | 
                                                T
                                             | 
| Standard | 
                                                ANSI
                                             | 
| Type of termination | 
                                                Universal
                                             | 
| Voltage type | 
                                                AC
                                             | 
| Color | 
                                                Green
                                             | 
| Interrupt rating | 
                                                8 kAIC
                                             | 
| Construction size | 
                                                533 mm
                                             | 
| Voltage rating | 
                                                15 kV
                                             | 
| Type | 
                                                Medium Voltage Expulsion Fuse Link
                                             | 
| Application | 
                                                Primary side transformer protection, feeder protection, capacitor bank protection
                                             |