Download document () of 20

168701
Model code: SPET2-335/1+NPE

SPET2-335/1+NPE. Surge arrester complete, 1-pole+N, 335VAC, 2x10kA

General specifications

Product Name
Eaton Distribution parts
Catalog Number
168701
EAN
4015081651900
Product Length/Depth
90 mm
Product Height
69 mm
Product Width
52.5 mm
Product Weight
0.184 kg
Compliances
RoHS conform
Certifications
CE
Model Code
SPET2-335/1+NPE

Product specifications

Features
Category type 2
Frame
2 modular spacing
Degree of protection
IP20
Mounting method
DIN rail (top hat rail) 35 mm
Voltage protection level (L-N)
0 KV
Voltage protection level (N-PE)
0 KV
Signalling at the device
Optic
System configuration type
Other
TT
TN-S
IT
TN
Type
Surge arrester
Application
Open areas Residential buildings Utility buildings
Conductor cross section (flexible, fine-strand) - max
0 mm²
Conductor cross section (flexible, fine-strand) - min
0 mm²
Conductor cross section (solid, solid-strand) - max
25 mm²
Conductor cross section (solid, solid-strand) - min
25 mm²
Continuous voltage at AC - max
335 V
Continuous voltage at DC - max
0 V
Discharge surge current (8/20) - max
60 kA
Nominal discharge surge current (8/20)
10 kA
Nominal voltage at AC
335 V
Nominal voltage at DC
0 V
Number of conductors without earthing
1
PV-voltage - max
0 V
Short-circuit breaking capacity (ISCCR)
0 kA
Voltage protection level
1.3 KV
Overcurrent protection device, parallel connection (fuse) - max
0 A
Overcurrent protection device, series connection (fuse) - max
100 A
Integrated short-circuit protection selective to fuse gG
0 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.