Download document () of 20

170M3668
Model code: FUSE 350A 690V 1*FKE/78 AR UC

Fuse-link, high speed, 350 A, AC 690 V, compact size 1, 45 x 59 x 110 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3668
EAN
5027590449038
UPC
051712812191
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
319 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 350A 690V 1*FKE/78 AR UC

Product specifications

Amperage Rating
350 A
Breaking capacity
200 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1*
Rated voltage AC
690 V
Center-to-center distance of connections
78.5 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
68500 at 660 V
Watt losses
55 W
Fuse shape
Square body, center bolted tags
Pre arc (I2T)
10000
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type K Indicator for micro
Connection
Blade end x blade end
Construction size
Other
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/Type K indicator for micro
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification