Download document () of 20

170M3713

Eaton Bussmann series Fuse-link, high speed, 125 A, AC 690 V, compact size 1, 45 x 45 x 140 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3713
EAN
5027590449489
UPC
051712256957
Product Length/Depth
96 mm
Product Height
50 mm
Product Width
170 mm
Product Weight
175 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
125 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Fuse size
1*
Rated voltage AC
690 V
Center-to-center distance of connections
117 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
3700 at 660 V
Watt losses
26 W
Fuse shape
Square body, center bolted tags
Pre arc (I2T)
550
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
Other
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FU/115 without indicator
Fuse system (according to IEC 60269)
Other

Export product specification