Download document () of 20

170M5568

Eaton Bussmann series high speed square body fuse, 1250A 600V HS 2GKN/65 AR UC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5568
EAN
5027590457767
UPC
051712261692
Product Length/Depth
168 mm
Product Height
80 mm
Product Width
124 mm
Product Weight
828.75 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Product specifications

Amperage Rating
1250 A
Fuse indicator
Non Indicating
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
2
Class
Class aR
Clearing (I2T)
2400000 at 660 V
Watt losses
130 W
Fuse shape
Square Body size 1* to 3, flush-end contact
Pre arc (I2T)
365000
Interrupt rating
200 kAIC
Fitted with:
Type K Indicator for micro
Connection
Flush-end contact
Mounting method
Flush
Packaging type
Standard
Voltage rating
1300 V (UL), 1250 V (IEC)
Type
Square body -GKN/- type K indicator for micro
Application
DC common bus DC drives power converters/rectifiers
Fuse type
Flush end
GKN/Type K indicator for micro

Export product specification