Download document () of 20

170M8511

Fuse-link, high speed, 1100 A, AC 1000 V, size 3, 74 x 92 x 91 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8511
EAN
5027590465267
UPC
051712603867
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
2550 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
1100 A
Breaking capacity
100 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
1000 V
Center-to-center distance of connections
75.4 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
2750000 at 1000 V
Watt losses
155 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
460000
Color
None
Interrupt rating
100 kAIC
Fitted with:
Type K Indicator for micro
Construction size
3
Mounting method
Flush
Packaging type
Standard
Voltage rating
1000 V (IEC)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
GKN/Type K indicator for micro
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification