Download document () of 20

173621
Model code: BPZ-MPL-NZM2X-1000-MV

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate for multiple mounting NZM2 vertical W=1000mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
173621
EAN
4015081700288
Product Length/Depth
55 mm
Product Height
190 mm
Product Width
900 mm
Product Weight
3 kg
Compliances
RoHS conform
Model Code
BPZ-MPL-NZM2X-1000-MV

Product specifications

Used with
NZM2
Type
Additional equipment
Features
Perforated
Surface finishing
Galvanized
Suitable for width
1000 mm
Surface protection
Galvanized
Material
Steel
Sheet steel
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Suitable for
Multiple mounting
Functions
Additional equipment

Export product specification