Download document () of 20

177105
Model code: XMN43F06C-XMV

Eaton xEnergy Main LV systems LV switchgear. Front plate, NZM4, 3p, fixed version, rotary handle with interlock, W=600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177105
EAN
4015081715480
Product Length/Depth
27 mm
Product Height
640 mm
Product Width
592 mm
Product Weight
7.8 kg
Compliances
RoHS conform
Model Code
XMN43F06C-XMV

Product specifications

Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating
Material
Steel

Export product specification