Download document () of 20
Discontinued

178970
Model code: S1-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. Socket outlet 1-position, with EURO2 adapter, with plug-in units, without input wiring

General specifications

Product Name
Eaton xComfort KLV schuko socket
Catalog Number
178970
EAN
4015081742875
Product Length/Depth
47 mm
Product Height
61 mm
Product Width
61 mm
Product Weight
0.09 kg
Compliances
RoHS conform
Model Code
S1-KLV

Product specifications

Used with
Socket outlet with EURO2 insert
Features
Insulated mounting
Protective contact
Halogen free
Fitted with:
Loop through function
Surface finishing
Glossy
Type
Additional equipment for KLV multimedia distribution board
Accessory/spare part type
KLV
Surface protection
Other
Material quality
Thermoplastic
Mounting method
Other
Color
White
Fastening type
Mounting with screw
Connection type
Plug clamp
Type of USB power supply
Other
Number of socket outlets (switchable)
0
Number of units
1
RAL-number (Akin)
9010
Special power supply
Other
Built-in installation box depth - min
36 mm
Fault current rating
1000 mA
Frequency rating - max
50 Hz
Frequency rating - min
50 Hz
Nominal current
16 A
Nominal voltage - max
230 V
Number of active pins (flat)
0
Number of active pins (round)
2
Number of modules (module system)
1
Number of phases
2
Degree of protection (IP)
IP00
Impact strength
Other
Imprint/indication
None
Material
Plastic
Model
Protective contact (SCHUKO)
Other
Number of ports (USB-A)
0
Switch operator color
Other
Current rating of USB power supply - max
0 A
Number of ports (USB-C)
0
Number of active contacts (square)
2
Protective contact
Other
Number of loop throughs
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.