Download document () of 20

179769
Model code: Z-NHW-SLS-1+2+3-TC

Eaton Distribution parts. Cover for cable connection area for 185mm system, size NH00 - NH3

General specifications

Product Name
Eaton Distribution parts
Catalog Number
179769
EAN
4015081748853
Product Length/Depth
200 mm
Product Height
100 mm
Product Width
200 mm
Product Weight
0.23 kg
Compliances
RoHS conform
Model Code
Z-NHW-SLS-1+2+3-TC

Product specifications

Accessory/spare part type
Cover
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.