Download document () of 20

180726
Model code: XTMP2N4FC-H550W1000

Eaton xEnergy Main LV systems LV switchgear. Front cover for 2x NZM4, fixed, HxW=550x1000mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180726
EAN
4015081758913
Product Length/Depth
27 mm
Product Height
540 mm
Product Width
996 mm
Product Weight
12.3 kg
Compliances
RoHS conform
Model Code
XTMP2N4FC-H550W1000

Product specifications

Number of height units
1
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
1000 mm
Surface finishing
Powder coating
Material
Steel

Export product specification