Download document () of 20

180792
Model code: M22-FK10

Eaton Moeller® series M22 Contact element, Cage Clamp, Push-in, Front fixing, 1 N/O, 24 V 1.5 A, 230 V 1.5 A

General specifications

Product Name
Eaton Moeller® series M22 contact element
Catalog Number
180792
EAN
4015081759613
Product Length/Depth
40.2 mm
Product Height
10 mm
Product Width
14 mm
Product Weight
0.004 kg
Certifications
UL
UL 508
UL Category Control No.: NKCR
CSA-C22.2 No. 94-91
CSA Class No.: 3211-03
CSA
CSA-C22.2 No. 14-05
UL File No.: E29184
CE
CSA File No.: 012528
IEC 60947-5-1
IEC/EN 60947-5
Model Code
M22-FK10

Product specifications

Electric connection type
Spring clamp connection
Operating frequency
3600 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Dry heat to IEC 60068-2-2
Actuating force - max
4.5 N
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-40 °C
Force for positive opening - min
0 N
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
1
Number of switches (fault signal)
0
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
4000 V AC
Connection type
Front fixing
Cage Clamp
Push-in clamp
Mounting method
Front fastening
Overvoltage category
III
Degree of protection
IP20
Model
Top mounting
Lamp holder
None
Rated operational current (Ie)
2 A at AC-15, 110 V
4 A at AC-15, 60 V
Lifespan, mechanical
1,000,000 Operations (AC operated)
Short-circuit protection
FAZ-B4, Contacts, Max. short-circuit protective device, Fuseless
Short-circuit protection rating
Max. 4 A gG/gL, Fuse, Contacts
Rated insulation voltage (Ui)
250 V
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
1.5 A
Rated operational current (Ie) at AC-15, 24 V
4 A
Rated operational current (Ie) at DC-13, 110 V
0.4 A
Rated operational current (Ie) at DC-13, 220 V, 230 V
0.2 A
Rated operational current (Ie) at DC-13, 24 V
1.5 A
Rated operational current (Ie) at DC-13, 60 V
0.8 A
Terminal capacity (flexible with ferrule)
Use WAGO Variocrimp 4 crimping tool; please enquire for others
2 x (0.25 - 1) mm²
Terminal capacity (solid)
2 x (0.2 - 1.5) mm²
2 x 1 (075 - 1.5) mm², Can be plugged without tools
Terminal capacity (solid/stranded AWG)
2 x (24 - 16)
Shock resistance
50 g, Mechanical, according to IEC/EN 60068-2-27, Half-Sinusoidal shock 11 ms

Export product specification